26.06.2024 3:06:26 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3300-7TE32-6AA1
Product
Image similar
SINAMICS ACTIVE INTERFACE MODULE FOR 3AC 380-480V, 50/60HZ 132 KW AND 160 KW ACTIVE LINE MODULE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE Pt1000
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3300-7TE32-6AA1
Product Description SINAMICS ACTIVE INTERFACE MODULE FOR 3AC 380-480V, 50/60HZ 132 KW AND 160 KW ACTIVE LINE MODULE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE Pt1000
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 751 / 751
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 130,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766364129
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MC
Product Group 9672
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.06.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-42-01-90
eClass 14 27-42-01-90
eClass 6 27-42-01-01
eClass 7.1 27-42-01-90
eClass 8 27-42-01-90
eClass 9 27-42-01-90
eClass 9.1 27-42-01-90
ETIM 7 EC002563
ETIM 8 EC002563
ETIM 9 EC002563
IDEA 4 4150
UNSPSC 15 39-12-10-12
|
Buy product
Quantity 1 Piece
Loading Documents...
;