- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Industrial Ethernet
- Cabling technology
- Overview of passive network components
- Twisted pair overview
- Industrial Ethernet FastConnect
- IE FC RJ45 plug 2 x 2, Cat5e
- IE FC RJ45 plugs 4 x 2, Cat6a
- Patch panel system 19''/ DIN rail
- IE RJ45 port lock
- IE push-pull plug PRO
- IE FC M12 plug PRO 2x2 (D-coded)
- IE FC M12 plug PRO 4x2 (X-coded)
- IE FC TP cable 2 x 2
- IE FC TP cable 4 x 2
- Energy cables
- IE TP cord
- Pre-assembled IE connecting cables
- IE FC RJ45 outlet
- IE FC RJ45 modular outlet
- Overview of FC FOCs
- FC glass fiber-optic cables
- FC FO termination kits
- Overview of FOCs
- Glass fiber-optic cables
- IE FO cords
- POF and PCF fiber-optic cables
- POF/PCF FOC termination kit
- Media converters
- Layer 2 switches
- Layer 3 switches / routers
- RUGGEDCOM Serial Device Servers
- RUGGEDCOM power supplies and PoE injectors
- Industrial Ethernet security
- Industrial IoT Gateways / Devices
- System interfaces
- SCALANCE accessories
- RUGGEDCOM Accessories
- Network management and diagnostics
- Gateways
- Partner solutions
- PROFINET
- PROFIBUS
- AS-Interface
 - IO-Link
 - SIMATIC Modbus/TCP
- Industrial wireless communication
- Industrial remote communication
- Industrial Security
- Rugged Communication
- Professional Services for industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Control cable, 5-core Power line, stranded wire, 5 x AWG24; Delivery unit: max. 1000 m, minimum order quantity 20 m sold by the meter
Article Number (Market Facing Number) |
6XV1801-2C |
Product Description |
Control cable, 5-core Power line, stranded wire, 5 x AWG24; Delivery unit: max. 1000 m, minimum order quantity 20 m sold by the meter
|
Product family |
Energy cables |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
5K2 / 5K2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,040 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Meter |
Packaging Quantity |
1 |
Minimum order quantity |
20 |
EAN |
4019169857567 |
UPC |
195125110496 |
Commodity Code |
85444991 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2428 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.08.2020 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-06-03-07 |
eClass |
14 |
27-06-03-07 |
eClass |
6 |
27-06-03-07 |
eClass |
7.1 |
27-06-03-07 |
eClass |
8 |
27-06-03-07 |
eClass |
9 |
27-06-03-07 |
eClass |
9.1 |
27-06-03-07 |
ETIM |
7 |
EC003249 |
ETIM |
8 |
EC003249 |
ETIM |
9 |
EC003249 |
|
|
|
|