SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6XV1801-6GN15
Product
Power connecting cable M12-90/M12-90 for the power supply of the terminal devices / network components: pre-assembled cable with M12 plug and M12 socket, L-coded, 4 pin, 15 m.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6XV1801-6GN15
Product Description Power connecting cable M12-90/M12-90 for the power supply of the terminal devices / network components: pre-assembled cable with M12 plug and M12 socket, L-coded, 4 pin, 15 m.
Product family Energy cables
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5K1 / 5K1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,097 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857277
UPC 195125248304
Commodity Code 85444290
LKZ_FDB/ CatalogID IK
Product Group 2427
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.06.2005
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1777
UNSPSC 15 26-12-16-29
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2181-8XP00-0AX0
SIMATIC SD-Speicherkarte 2 GB Secure Digital Card für Geräte mit entsprechendem Steckplatz, Lieferumfang: 1 Stück Speicherkarte
6ES7144-6KD00-0AB0
SIMATIC DP, ET 200ECO PN, 8 AI (4 U/I+4 RTD/TC); 8x M12, Schutzart IP67
6ES7148-6JG00-0BB0
SIMATIC ET 200eco PN, CM 8x IO-Link + DI 4x 24V DC, M12-L, 8x M12, 4x Port Class A + 4x Port Class B, Kanaldiagnose, Shared Device mit 2 Controllern, priorisierter Hochlauf, MRP, S2-Redundanz, I&M0...3, MultiFeldbus, PN IO, Ethernet IP, Modbus TCP, Schutzart IP67 / IP69K
6ES7954-8LE04-0AA0
SIMATIC S7, Memory Card für S7-1x00 CPU/SINAMICS, 3, 3V Flash, 12 MByte
6GT2801-5BA30
SIMATIC RF300; Kompakt-Reader RF360R; für Profinet, Ethernet, EtherNet/IP
;