26.06.2024 4:47:32 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6XV1821-2AN50
Product
PROFIBUS Plastic Fiber Optic, duplex core 50 m ring.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6XV1821-2AN50
Product Description PROFIBUS Plastic Fiber Optic, duplex core 50 m ring.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 30.12.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 5K2 / 5K2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,400 Kg
Packaging Dimension 24,00 x 24,00 x 4,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169401524
UPC 662643224443
Commodity Code 85447000
LKZ_FDB/ CatalogID IK
Product Group 2428
Group Code R323
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-03
eClass 14 27-06-18-03
eClass 6 27-06-18-03
eClass 7.1 27-06-18-03
eClass 8 27-06-18-03
eClass 9 27-06-18-03
eClass 9.1 27-06-18-03
ETIM 7 EC000034
ETIM 8 EC000034
ETIM 9 EC000034
IDEA 4 1716
UNSPSC 15 26-12-16-07
|
Buy product
Quantity 1 Piece
;