SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7MH4960-0AY10
Product
Image similar
Legal-for-trade calibration set for SIWAREX WP231 and SIWAREX WP251 for certification of up to 3 scales consiting of 3x labeling film for the labeling sign, 1x protection film, 3x cover. Instrucitons for the legal-for-trade calibration, certificates, editable labeling sign SIWAREX WP on CD-Rom. Attention: For legal trade applications please follow the local laws applying in the country of legal verification.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH4960-0AY10
Product Description Legal-for-trade calibration set for SIWAREX WP231 and SIWAREX WP251 for certification of up to 3 scales consiting of 3x labeling film for the labeling sign, 1x protection film, 3x cover. Instrucitons for the legal-for-trade calibration, certificates, editable labeling sign SIWAREX WP on CD-Rom. Attention: For legal trade applications please follow the local laws applying in the country of legal verification.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8W3 / 8W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,357 Kg
Packaging Dimension 23,50 x 30,50 x 6,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622308929
UPC 804766828096
Commodity Code 85234910
LKZ_FDB/ CatalogID WT10
Product Group 4909
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-90
eClass 14 27-32-03-90
eClass 6 27-32-03-90
eClass 7.1 27-32-03-90
eClass 8 27-32-03-90
eClass 9 27-32-03-90
eClass 9.1 27-32-03-90
ETIM 7 EC001195
ETIM 8 EC001195
ETIM 9 EC001195
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;