18.02.2025 4:19:17 AM
7MH5001-0AD20
Product
SIWAREX DB digital junction box for enhanced diagnostics, 4 channels die-cast aluminum enclosure for connection of strain gauge load cells/full bridges (1-4mV/V) to SIWAREX weighing electronics type of protection: IP66 dimensions: 100 x 160 x 81 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH5001-0AD20
Product Description SIWAREX DB digital junction box for enhanced diagnostics, 4 channels die-cast aluminum enclosure for connection of strain gauge load cells/full bridges (1-4mV/V) to SIWAREX weighing electronics type of protection: IP66 dimensions: 100 x 160 x 81 mm
Product family SIWAREX DB digital junction box
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8W3 / 8W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,500 Kg
Packaging Dimension 17,50 x 24,00 x 15,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603603
UPC 195125065734
Commodity Code 84239090
LKZ_FDB/ CatalogID WT10
Product Group 4909
Group Code R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-32-03-90
eClass 14 27-32-03-90
eClass 6 27-32-03-90
eClass 7.1 27-32-03-90
eClass 8 27-32-03-90
eClass 9 27-32-03-90
eClass 9.1 27-32-03-90
ETIM 7 EC001195
ETIM 8 EC001195
ETIM 9 EC001195
|
Buy product
Quantity 1 Piece
;