03.12.2024 5:36:20 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WD4208-0EH
Product
adapter for single-hole mounting, mounting without feet and pipe, with thread M18, and fastening nut, accessory for signaling columns, with diameter 50 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WD4208-0EH
Product Description adapter for single-hole mounting, mounting without feet and pipe, with thread M18, and fastening nut, accessory for signaling columns, with diameter 50 mm
Product family 8WD42 signaling columns, 50 mm diameter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,116 Kg
Packaging Dimension 28,00 x 70,00 x 28,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209378193
UPC 754554486734
Commodity Code 85319000
LKZ_FDB/ CatalogID CC-IC10
Product Group 5833
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-37
eClass 14 27-37-12-37
eClass 6 27-37-12-37
eClass 7.1 27-37-12-37
eClass 8 27-37-12-37
eClass 9 27-37-12-37
eClass 9.1 27-37-12-37
ETIM 7 EC001261
ETIM 8 EC001261
ETIM 9 EC001261
IDEA 4 4766
UNSPSC 15 39-12-15-34
|
Buy product
Quantity 1 Piece
;