SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3727473 | 3RN2010-1CW30
Product
Thermistor motor protection relay Compact evaluation unit 17.5 mm enclosure Screw terminal 1 NO contact, 1 NC contact US = 24 V-240 V AC/DC Auto RESET suitable for bimetallic switch 2 LEDs (Ready/Tripped) galvanic isolation
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3727473 | 3RN2010-1CW30
Product Description Thermistor motor protection relay Compact evaluation unit 17.5 mm enclosure Screw terminal 1 NO contact, 1 NC contact US = 24 V-240 V AC/DC Auto RESET suitable for bimetallic switch 2 LEDs (Ready/Tripped) galvanic isolation
Product family SIRIUS 3RN2 thermistor motor protection
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41H
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,151 Kg
Packaging Dimension 116,00 x 132,00 x 38,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621004433
UPC 804766415531
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 4953
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.05.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-15-03
eClass 14 27-37-15-03
eClass 6 27-37-15-03
eClass 7.1 27-37-15-03
eClass 8 27-37-15-03
eClass 9 27-37-15-03
eClass 9.1 27-37-15-03
ETIM 7 EC002568
ETIM 8 EC002568
ETIM 9 EC002568
IDEA 4 5282
UNSPSC 15 39-12-22-29
|
Buy product
Quantity 1 Piece
;