SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
2702311 | 3RQ2000-1CW01
Product
Coupling relay in industrial enclosure 3 hard gold-plated changeover contacts Wide voltage range 24 V to 240 V AC/DC Screw terminals
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2702311 | 3RQ2000-1CW01
Product Description Coupling relay in industrial enclosure 3 hard gold-plated changeover contacts Wide voltage range 24 V to 240 V AC/DC Screw terminals
Product family SIRIUS 3RQ2 coupling relays with industrial enclosure
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41H
List Price Show prices
Customer Price Show prices
Metal Factor LA------
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,193 Kg
Packaging Dimension 110,00 x 125,00 x 35,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621050447
UPC 804766715129
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 4949
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.05.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-16-01
eClass 14 27-37-16-01
eClass 6 27-37-16-01
eClass 7.1 27-37-16-01
eClass 8 27-37-16-01
eClass 9 27-37-16-01
eClass 9.1 27-37-16-01
ETIM 7 EC001437
ETIM 8 EC001437
ETIM 9 EC001437
|
Buy product
Quantity 1 Piece
;