SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3RV1913-2DA00
Product
Molded-plastic installation enclosure with actuator diaphragm Metric cable gland No UL/CSA approval
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RV1913-2DA00
Product Description Molded-plastic installation enclosure with actuator diaphragm Metric cable gland No UL/CSA approval
Product family Enclosures and front plates
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41E
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,397 Kg
Packaging Dimension 135,00 x 175,00 x 115,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209518148
UPC 754554764481
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3719
Group Code R711
Country of origin Italy
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-01
eClass 14 27-37-13-01
eClass 6 27-37-13-01
eClass 7.1 27-37-13-01
eClass 8 27-37-13-01
eClass 9 27-37-13-01
eClass 9.1 27-37-13-01
ETIM 7 EC000712
ETIM 8 EC000712
ETIM 9 EC000712
IDEA 4 4478
UNSPSC 15 39-12-13-26
|
Buy product
Quantity 1 Piece
;