SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3720395 | 3RV2901-1C
Product
Auxiliary switch can be mounted on the side 2 NC, screw terminal for circuit breaker 3RV2
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3720395 | 3RV2901-1C
Product Description Auxiliary switch can be mounted on the side 2 NC, screw terminal for circuit breaker 3RV2
Product family Mountable accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41E
List Price Show prices
Customer Price Show prices
Metal Factor LBP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,047 Kg
Packaging Dimension 30,00 x 30,00 x 25,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209737099
UPC 662643924718
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5335
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-02
eClass 14 27-37-13-02
eClass 6 27-37-13-02
eClass 7.1 27-37-13-02
eClass 8 27-37-13-02
eClass 9 27-37-13-02
eClass 9.1 27-37-13-02
ETIM 7 EC000041
ETIM 8 EC000041
ETIM 9 EC000041
IDEA 4 4743
UNSPSC 15 39-12-15-22
|
Buy product
Quantity 1 Piece
;