SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3UF7210-1AA01-0
Product
Operator panel with display for SIMOCODE pro V, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 7 LEDs for status display and 4 freely assignable keys for manual control, Color: titanium gray
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UF7210-1AA01-0
Product Description Operator panel with display for SIMOCODE pro V, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 7 LEDs for status display and 4 freely assignable keys for manual control, Color: titanium gray
Product family SIMOCODE pro 3UF7 motor management and control devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 42J
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,102 Kg
Packaging Dimension 75,00 x 100,00 x 48,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621043210
UPC 804766470592
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-08-06
eClass 14 27-37-08-06
eClass 6 27-37-08-06
eClass 7.1 27-37-08-06
eClass 8 27-37-08-06
eClass 9 27-37-08-06
eClass 9.1 27-37-08-06
ETIM 7 EC002614
ETIM 8 EC002614
ETIM 9 EC002614
IDEA 4 4776
UNSPSC 15 39-12-15-52
|
Buy product
Quantity 1 Piece
;