SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AG1436-2BA10-7AA0
Product
Image similar
SIPLUS PS PSU300S 20 A based on 6EP1436-2BA10 with conformal coating, -40…+70 °C, stabilized power supply input: 400-500 V 3 AC output: 24 V DC/20 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1436-2BA10-7AA0
Product Description SIPLUS PS PSU300S 20 A based on 6EP1436-2BA10 with conformal coating, -40…+70 °C, stabilized power supply input: 400-500 V 3 AC output: 24 V DC/20 A
Product family 3-phase, 24 V DC
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 471
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 1,844 Kg
Packaging Dimension 16,50 x 19,00 x 10,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948616031
UPC 804766289262
Commodity Code 85044095
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4626
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
;