SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV6574-1AA00-2BX0
Product
service set for 12" devices, MP 370 12" Key, TP37, scope of supply: 1 built-in seal, 2 units memory card interlocks wide, 2 units memory card interlocks slim, 10 mounting clips, 6 mounting brackets, 1 plug 2-pole 90 degrees, 1 plug 2-pole 180 degrees, 2 units labeling strip sets, 2 hexagon wrenches
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6AV6574-1AA00-2BX0
Product Description service set for 12" devices, MP 370 12" Key, TP37, scope of supply: 1 built-in seal, 2 units memory card interlocks wide, 2 units memory card interlocks slim, 10 mounting clips, 6 mounting brackets, 1 plug 2-pole 90 degrees, 1 plug 2-pole 180 degrees, 2 units labeling strip sets, 2 hexagon wrenches
Product family Service sets
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 2Z7
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,623 Kg
Packaging Dimension 23,00 x 37,20 x 4,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515066569
UPC 662643256406
Commodity Code 85389099
LKZ_FDB/ CatalogID ST80.1Q
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;