SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV6574-1AB00-2BA0
Product
labeling strips MP37x Key labeling strips for MP 370 Key, MP 377 Key, scope of supply: 2 units labeling strip sets
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6AV6574-1AB00-2BA0
Product Description labeling strips MP37x Key labeling strips for MP 370 Key, MP 377 Key, scope of supply: 2 units labeling strip sets
Product family Labeling strips
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 2Z7
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,055 Kg
Packaging Dimension 21,00 x 29,70 x 0,20
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 2
Additional Product Information
EAN 4025515066552
UPC 662643256437
Commodity Code 39199080
LKZ_FDB/ CatalogID ST80.1Q
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Package
;