SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV7860-0EH01-0AA0
Product
Image similar
SIMATIC Flat Panel accessories, CAT6 cable with RJ45 connector, 10 m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7860-0EH01-0AA0
Product Description SIMATIC Flat Panel accessories, CAT6 cable with RJ45 connector, 10 m
Product family SIMATIC Industrial Flat Panel HYG
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 275
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 17,70 x 21,50 x 5,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739296
UPC 195125060258
Commodity Code 85444290
LKZ_FDB/ CatalogID ST80.1T
Product Group 3395
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 16.07.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-05-10-04
eClass 14 19-05-10-04
eClass 6 19-05-92-90
eClass 7.1 19-05-92-05
eClass 8 19-05-92-05
eClass 9 19-05-92-05
eClass 9.1 19-05-92-05
ETIM 7 EC001408
ETIM 8 EC001408
ETIM 9 EC001408
IDEA 4 6599
UNSPSC 15 43-20-22-22
|
Buy product
Quantity 1 Piece
;