SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
2702268 | 6EP4137-3AB00-0AY0
Product
SITOP UPS1600 40 A uninterruptible power supply input: 24 V DC output: 24 V DC/40 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2702268 | 6EP4137-3AB00-0AY0
Product Description SITOP UPS1600 40 A uninterruptible power supply input: 24 V DC output: 24 V DC/40 A
Product family SITOP UPS1600 DC UPS modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 585
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,650 Kg
Packaging Dimension 18,00 x 15,00 x 8,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515154242
UPC 887621884710
Commodity Code 85044060
LKZ_FDB/ CatalogID KT10-PD
Product Group 4215
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-05
eClass 14 27-04-07-05
eClass 6 27-04-06-90
eClass 7.1 27-04-06-90
eClass 8 27-04-06-90
eClass 9 27-04-07-05
eClass 9.1 27-04-07-05
ETIM 7 EC000382
ETIM 8 EC000382
ETIM 9 EC000382
IDEA 4 4149
UNSPSC 15 39-12-10-11
|
Buy product
Quantity 1 Piece
;