SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7798-0CA00-0XA0
Product
Image similar
SIMATIC PG, adapter for S5 EPROM programming in field PG and power PG
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7798-0CA00-0XA0
Product Description SIMATIC PG, adapter for S5 EPROM programming in field PG and power PG
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.01.2024
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0,055 Kg
Packaging Dimension 7,50 x 12,50 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169050289
UPC 662643192070
Commodity Code 84733020
LKZ_FDB/ CatalogID ST79
Product Group 4A6B
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2001
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-92
eClass 14 19-20-05-92
eClass 6 27-36-04-92
eClass 7.1 27-36-04-92
eClass 8 19-20-05-92
eClass 9 19-20-05-92
eClass 9.1 19-20-05-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;