SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK1411-5BB00
Product
IE/PB LINK HA gateway between Ind. Ethernet and PROFIBUS, PROFINET IO proxy with real-time communication, system redundancy S2; H-CiR, time synch. via SIMATIC processes, NTP, SNMP V1, LLDP, S7 routing, data set routing, connection of up to 125 S7/DPV0/DPV1 devices (64 for S2 operation), support of DP/PA link and DP/FF link, 10/100 Mbps Fast Ethernet, MRP, 9.6 Kbps to 12 Mbps Profibus, firmware loading via configuration tool, redundant power supply, conformal coating, external temperature -40 °C.. 70 °C
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK1411-5BB00
Product Description IE/PB LINK HA gateway between Ind. Ethernet and PROFIBUS, PROFINET IO proxy with real-time communication, system redundancy S2; H-CiR, time synch. via SIMATIC processes, NTP, SNMP V1, LLDP, S7 routing, data set routing, connection of up to 125 S7/DPV0/DPV1 devices (64 for S2 operation), support of DP/PA link and DP/FF link, 10/100 Mbps Fast Ethernet, MRP, 9.6 Kbps to 12 Mbps Profibus, firmware loading via configuration tool, redundant power supply, conformal coating, external temperature -40 °C.. 70 °C
Product family IE/PB LINK
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5P2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,482 Kg
Packaging Dimension 100,00 x 74,00 x 117,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622738320
UPC 195125039360
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2413
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;