SCALANCE XF204 DNA managed IE Y-switch, IEC 62443-4-2 certified; two BusAdapters BA 2xRJ45 HA 4 x 10/100 Mbps, 2 x BusAdapter interface, error signaling contact, set pushbutton, redundant 24 V DC power supply, PROFINET device, extended temperature range -40 °C...+70 °C, conformal coating, with electronic manual on DVD, C-PLUG optional, delivery with BusAdapter.
Article Number (Market Facing Number) |
6GK5204-0BA00-2YF2 |
Product Description |
SCALANCE XF204 DNA managed IE Y-switch, IEC 62443-4-2 certified; two BusAdapters BA 2xRJ45 HA 4 x 10/100 Mbps, 2 x BusAdapter interface, error signaling contact, set pushbutton, redundant 24 V DC power supply, PROFINET device, extended temperature range -40 °C...+70 °C, conformal coating, with electronic manual on DVD, C-PLUG optional, delivery with BusAdapter.
|
Product family |
SCALANCE XF204-2BA DNA (Y-switch) |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
5N2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
0,385 Kg |
Packaging Dimension |
19,00 x 25,00 x 14,10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622546840 |
UPC |
804766800887 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2424 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
|
|
|