SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK5204-0BS00-3PA3
Product
SCALANCE X204RNA EEC; redundant network access 2x 100 Mbit/s RJ45 ports; 2x 100 Mbit/s combo ports; LED diagnostics; error signaling contact with set pushbutton; simple power supply; network management; including electronic manual on CD-ROM, C-PLUG optional for PRP and HSR networks;.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK5204-0BS00-3PA3
Product Description SCALANCE X204RNA EEC; redundant network access 2x 100 Mbit/s RJ45 ports; 2x 100 Mbit/s combo ports; LED diagnostics; error signaling contact with set pushbutton; simple power supply; network management; including electronic manual on CD-ROM, C-PLUG optional for PRP and HSR networks;.
Product family SCALANCE X-200RNA managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5N2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,244 Kg
Packaging Dimension 75,00 x 73,00 x 125,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169340830
UPC 887621438050
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2424
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;