SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK5208-0HA00-2ES6
Product
SCALANCE XP208EEC, managed IE switch with railway approval IEC 62443-4-2 certified; (EN 50155, EN 45545); 8x 10/100 Mbit/s M12 ports, IP65, LED diagnostics, error signaling contact, redundant power supply, PROFINET IO device, network management, can be operated in redundant ring, dust caps, including electronic manual on CD-ROM, C-plug optional.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK5208-0HA00-2ES6
Product Description SCALANCE XP208EEC, managed IE switch with railway approval IEC 62443-4-2 certified; (EN 50155, EN 45545); 8x 10/100 Mbit/s M12 ports, IP65, LED diagnostics, error signaling contact, redundant power supply, PROFINET IO device, network management, can be operated in redundant ring, dust caps, including electronic manual on CD-ROM, C-plug optional.
Product family SCALANCE XP-200 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5N2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,600 Kg
Packaging Dimension 19,20 x 25,50 x 18,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622294161
UPC 804766368400
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2424
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;