SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK5208-0RA00-5AC2
Product
SCALANCE XC208G PoE Manageable Layer 2 IE PoE Switch; IEC 62443-4-2 certified 6x 10/100/1000 Mbps RJ45 PoE ports acc. to IEEE802.3at ; 2 ports of which according to IEEE802.3bt; 2x 10/100/1000 Mbps RJ45; PoE support for 54 V DC infeed; 240 W PoE power can be distributed among all PoE ports; 1x console port; diagnostics LED; redundant power supply; temperature range -40 °C to +60 °C; mounting on DIN rail/S7 mounting rail /wall; redundancy functions; Office features (RSTP, VLAN,.. .); PROFINET device; Ethernet/IP-compliant; C-PLUG slot; IEEE 1588v2 PTP
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK5208-0RA00-5AC2
Product Description SCALANCE XC208G PoE Manageable Layer 2 IE PoE Switch; IEC 62443-4-2 certified 6x 10/100/1000 Mbps RJ45 PoE ports acc. to IEEE802.3at ; 2 ports of which according to IEEE802.3bt; 2x 10/100/1000 Mbps RJ45; PoE support for 54 V DC infeed; 240 W PoE power can be distributed among all PoE ports; 1x console port; diagnostics LED; redundant power supply; temperature range -40 °C to +60 °C; mounting on DIN rail/S7 mounting rail /wall; redundancy functions; Office features (RSTP, VLAN,.. .); PROFINET device; Ethernet/IP-compliant; C-PLUG slot; IEEE 1588v2 PTP
Product family SCALANCE XC-200 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5C2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,799 Kg
Packaging Dimension 120,00 x 109,00 x 117,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622840405
UPC 195125073708
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 4D83
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;