SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK5552-0AA00-2AR2
Product
SCALANCE XR552-12M; managed IE switch; 19" rack; 4x 1000/10000 Mbit/s SFP+; 12x 100/1000 Mbit/s 4-port media modules, electrical, electrical PoE or optical; LED diagnostics; error signaling contact; Select/set pushbutton, PROFINET IO device, network management, integrated redundancy manager; office features (RSTP, VLAN, IGMP, ...); C-plug in scope of delivery Layer 3 prepared; ports in the front.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK5552-0AA00-2AR2
Product Description SCALANCE XR552-12M; managed IE switch; 19" rack; 4x 1000/10000 Mbit/s SFP+; 12x 100/1000 Mbit/s 4-port media modules, electrical, electrical PoE or optical; LED diagnostics; error signaling contact; Select/set pushbutton, PROFINET IO device, network management, integrated redundancy manager; office features (RSTP, VLAN, IGMP, ...); C-plug in scope of delivery Layer 3 prepared; ports in the front.
Product family SCALANCE XR-500 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5N3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 11,580 Kg
Packaging Dimension 35,00 x 127,00 x 147,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169230964
UPC 887621056049
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2437
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.12.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;