SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK6000-8FE58-0AA0
Product
Image similar
RUGGEDCOM Accessory, SFP, 1 X 1000MBIT/S, 1000BASE-SX, LC-Interface, Optical: Multi Mode Fiber Optic up to max. 2km, 1310nm, -40...+85 Degrees Celsius
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6000-8FE58-0AA0
Product Description RUGGEDCOM Accessory, SFP, 1 X 1000MBIT/S, 1000BASE-SX, LC-Interface, Optical: Multi Mode Fiber Optic up to max. 2km, 1310nm, -40...+85 Degrees Celsius
Product family RUGGEDCOM RST2228 / RST2228P
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5R5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,020 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766702020
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2469
Group Code R321
Country of origin Taiwan
Compliance with the substance restrictions according to RoHS directive Since: 07.05.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
IDEA 4 6839
UNSPSC 15 43-22-26-35
|
Buy product
Quantity 1 Piece
;