- - spare part - - stainless steel enclosure in degree of protection IP68; suitable for SIMATIC RTU3000C; temperature range -60 to +135 °C; surface matte; cover with pin-torx screws and padlock assembly 7 cable bushings and bushing for mobile radio antenna prepared; please order the cable glands and blanking plugs in the required number separately .
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6NH3112-3BA00-1XX1 |
Product Description |
- - spare part - - stainless steel enclosure in degree of protection IP68; suitable for SIMATIC RTU3000C; temperature range -60 to +135 °C; surface matte; cover with pin-torx screws and padlock assembly 7 cable bushings and bushing for mobile radio antenna prepared; please order the cable glands and blanking plugs in the required number separately .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 22.08.2024 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
5,960 Kg |
Packaging Dimension |
300,00 x 150,00 x 300,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169855884 |
UPC |
195125304468 |
Commodity Code |
73269098 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|