SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6NH3112-3BA00-1XX5
Product
Blanking plug, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for enclosure with den article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6NH3112-3BA00-1XX5
Product Description Blanking plug, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for enclosure with den article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5T1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,103 Kg
Packaging Dimension 80,00 x 120,00 x 125,00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 2
Additional Product Information
EAN 4019169855921
UPC 195125074842
Commodity Code 74198090
LKZ_FDB/ CatalogID IK
Product Group 2461
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-08-05
eClass 14 27-14-08-05
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Package
;