SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6SL3000-0BE28-0DA0
Product
Image similar
SINAMICS BASIC LINE FILTER FOR 80KW ACTIVE LINE MODULE INPUT: 3-PH 380-480V, 50/60HZ
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6SL3000-0BE28-0DA0
Product Description SINAMICS BASIC LINE FILTER FOR 80KW ACTIVE LINE MODULE INPUT: 3-PH 380-480V, 50/60HZ
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 753
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 18,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106466213
UPC 662643432039
Commodity Code 85363090
LKZ_FDB/ CatalogID D21MC
Product Group 5675
Group Code R220
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-42-02-90
eClass 14 27-42-02-90
eClass 6 27-42-02-01
eClass 7.1 27-42-02-90
eClass 8 27-42-02-90
eClass 9 27-42-02-90
eClass 9.1 27-42-02-90
ETIM 7 EC002564
ETIM 8 EC002564
ETIM 9 EC002564
UNSPSC 15 39-12-10-12
|
Buy product
Quantity 1 Piece
;