SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6SL3040-1LA00-0AA0
Product
SINAMICS S120 CONTROL UNIT CU310-2 DP WITH PROFIBUS INTERFACE WITHOUT COMPACTFLASH CARD
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6SL3040-1LA00-0AA0
Product Description SINAMICS S120 CONTROL UNIT CU310-2 DP WITH PROFIBUS INTERFACE WITHOUT COMPACTFLASH CARD
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 771
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,790 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948660102
UPC 040892922424
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MC
Product Group 9608
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.08.2011
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-50
eClass 14 27-02-31-50
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-50
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
Loading Documents...
;