SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6SL3244-0BB12-1FA0
Product
SINAMICS G120 CONTROL UNIT CU240E-2 PN E-TYPE SAFETY INTEGRATED STO PROFINET 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3244-0BB12-1FA0
Product Description SINAMICS G120 CONTROL UNIT CU240E-2 PN E-TYPE SAFETY INTEGRATED STO PROFINET 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 342
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,490 Kg
Packaging Dimension 93,00 x 240,00 x 68,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948661864
UPC 040892941999
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.1SD
Product Group 9779
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-50
eClass 14 27-02-31-50
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-50
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;