SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7ME6140-2DJ22-2AA1
Product
Image similar
SITRANS FM MAG 1100 F Full-bore electromagnetic flow sensor, sanitary design, diameter DN 10 to DN 100 (3/8" to 4"). Suitable for volume flow measurement of liquids (conductive) , for applications in F&B, pharmaceutical industry. . DN25, 1 Inch Clamp type connection fittings: Tri-Clamp / BS 4825-3 Ceramic FPM/FKM (FDA) Electrode material: Platinum Sensor for remote transmitter (Order transmitter separately) No bus Communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME6140-2DJ22-2AA1
Product Description SITRANS FM MAG 1100 F Full-bore electromagnetic flow sensor, sanitary design, diameter DN 10 to DN 100 (3/8" to 4"). Suitable for volume flow measurement of liquids (conductive) , for applications in F&B, pharmaceutical industry. . DN25, 1 Inch Clamp type connection fittings: Tri-Clamp / BS 4825-3 Ceramic FPM/FKM (FDA) Electrode material: Platinum Sensor for remote transmitter (Order transmitter separately) No bus Communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
Product family SITRANS FM MAG 1100 F
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8F1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (kg) 5,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4835
Group Code R3P3
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-01
eClass 14 27-20-04-01
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
ETIM 7 EC002991
ETIM 8 EC002991
ETIM 9 EC002991
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;