SITRANS FM MAG 5100 W Electromagnetic flow sensor, flanged, diameter DN 15 to DN 1200 (1/2" to 48"). Suitable for volume flow measurement of liquids (conductive) , for applications in water abstraction, water & wastewater treatment, water distribution networks, custody transfer metering. Successor product available. Please consider ordering the product SITRANS FMS500. If you need assistance please contact your Siemens sales representative. . DN15, 1/2 Inch EN 1092-1, PN 40 Carbon steel ASTM A 105, corrosion-resistant coating of category C4 Liner Material: EPDM Hastelloy C-276 incl. grounding electrodes MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230VAC, 50/60 Hz No bus communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
Article Number (Market Facing Number) |
7ME6520-1VF12-2LA1 |
Product Description |
SITRANS FM MAG 5100 W Electromagnetic flow sensor, flanged, diameter DN 15 to DN 1200 (1/2" to 48"). Suitable for volume flow measurement of liquids (conductive) , for applications in water abstraction, water & wastewater treatment, water distribution networks, custody transfer metering. Successor product available. Please consider ordering the product SITRANS FMS500. If you need assistance please contact your Siemens sales representative. . DN15, 1/2 Inch EN 1092-1, PN 40 Carbon steel ASTM A 105, corrosion-resistant coating of category C4 Liner Material: EPDM Hastelloy C-276 incl. grounding electrodes MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230VAC, 50/60 Hz No bus communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
|
Product family |
SITRANS FM MAG 5100 W |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
8F1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
5,100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623604211 |
UPC |
Not available |
Commodity Code |
90261021 |
LKZ_FDB/ CatalogID |
FI01-3 |
Product Group |
4835 |
Group Code |
R3P3 |
Country of origin |
France |
Compliance with the substance restrictions according to RoHS directive |
Since: 20.07.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-20-04-01 |
eClass |
14 |
27-20-04-01 |
eClass |
6 |
27-20-04-01 |
eClass |
7.1 |
27-20-04-01 |
eClass |
8 |
27-20-04-01 |
eClass |
9 |
27-20-04-01 |
eClass |
9.1 |
27-20-04-01 |
ETIM |
7 |
EC002991 |
ETIM |
8 |
EC002991 |
ETIM |
9 |
EC002991 |
|
|
|
|