SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7ME6910-1AA10-1AA0
Product
Image similar
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
Notes
Sucessor:Successor product available. Please consider ordering the FMT020.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME6910-1AA10-1AA0
Product Description MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
Product family SITRANS FM MAG 5000 and 6000
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Successor product available. Please consider ordering the FMT020.
Price data
Price Group / Headquarter Price Group 8F1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,830 Kg
Packaging Dimension 231,00 x 317,00 x 168,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169842167
UPC Not available
Commodity Code 90269000
LKZ_FDB/ CatalogID FI01-3
Product Group 4835
Group Code R3P3
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-01
eClass 14 27-20-04-01
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
ETIM 7 EC002991
ETIM 8 EC002991
ETIM 9 EC002991
|
Buy product
Quantity 1 Piece
;