SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7ML5422-3BA30
Product
Image similar
SITRANS LR200 Radar level transmitter with polypropylene rod: continuous, non-contact, 20 m (66 ft) range, for liquids and slurries. Enclosure / Cable Inlet: Aluminum, Epoxy painted, 2 x M20 x 1.5, Polypropylene antenna type - (Max. 3 Bar pressure and +80'C): R 1-1/2 inch ((BSPT), EN 10226-1) comes with integral 100 mm shield Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, RED, RCM Communication / Output: 4-20mA HART, start-up at <3.6mA .
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5422-3BA30
Product Description SITRANS LR200 Radar level transmitter with polypropylene rod: continuous, non-contact, 20 m (66 ft) range, for liquids and slurries. Enclosure / Cable Inlet: Aluminum, Epoxy painted, 2 x M20 x 1.5, Polypropylene antenna type - (Max. 3 Bar pressure and +80'C): R 1-1/2 inch ((BSPT), EN 10226-1) comes with integral 100 mm shield Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, RED, RCM Communication / Output: 4-20mA HART, start-up at <3.6mA .
Product family SITRANS LR200
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 03.04.2024
Price data
Price Group / Headquarter Price Group 8L2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 2,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-4
Product Group 4716
Group Code R3P0
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-05
eClass 14 27-20-05-05
eClass 6 27-20-05-05
eClass 7.1 27-20-05-05
eClass 8 27-20-05-05
eClass 9 27-20-05-05
eClass 9.1 27-20-05-05
ETIM 7 EC002995
ETIM 8 EC002995
ETIM 9 EC002995
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;