11/17/2024 1:16:53 AM
Product Catalog
  • Product Catalog
Minimize
2XV94501AA06 | 2XV94501AA06
No picture available
APRED, S7-400 REDUNDANCY SOFTWARE FOR SIMATIC S7 ON A 3.5" DISK
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2XV94501AA06 | 2XV94501AA06
Product Description APRED, S7-400 REDUNDANCY SOFTWARE FOR SIMATIC S7 ON A 3.5" DISK
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 12/01/2014
Notes
Product was deleted without replacement
.
Price data
Price Group 709
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.331 lb
Packaging Dimension 9.843 x 13.976 x 0.394
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85232933
LKZ_FDB/ CatalogID ATD-INTEGRATION
Product Group 2337
Group Code R740
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;