|
|
| Article Number (Market Facing Number) |
6ES7132-6BF00-0BA0 |
6ES7132-6BF01-0BA0 |
| Product Description |
*** Spare part *** SIMATIC ET 200SP, digital output module, DQ 8x 24 V DC/0.5 A Standard, suitable for BU type A0, color code CC02, module diagnostics
|
SIMATIC ET 200SP, Digital output module, DQ 8x 24V DC/0,5A Standard, Source output (PNP,P-switching) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC02, substitute value output, module diagnostics for: short-circuit to L+ and ground, wire break, supply voltage
|
| Product family |
Not available |
Digital output modules |
| Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PM300:Active Product |
| PLM Effective Date |
End of product lifecycle since: 01.10.2021 |
Not available |
| Notes |
|
|
| Successor |
6ES7132-6BF01-0BA0 |
Not available |
| Successor Description |
SIMATIC ET 200SP, Digital output module, DQ 8x 24V DC/0,5A Standard, Source output (PNP,P-switching) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC02, substitute value output, module diagnostics for: short-circuit to L+ and ground, wire break, supply voltage |
Not available |
| Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
255 / 255 |
| List Price |
Show prices
|
Show prices
|
| Customer Price |
Show prices
|
Show prices
|
| Surcharge for Raw Materials |
None |
None |
| Metal Factor |
None |
None |
| Export Control Regulations |
ECCN : EAR99H / AL : N |
AL : N / ECCN : 9N9999 |
| Standard lead time ex-works |
1 Day/Days |
1 Day/Days |
| Net Weight (kg) |
0,036 Kg |
0,036 Kg |
| Packaging Dimension |
6,50 x 7,80 x 2,30 |
6,80 x 7,80 x 2,40 |
| Package size unit of measure |
CM |
CM |
| Quantity Unit |
0 Piece |
0 Piece |
| Packaging Quantity |
1 |
1 |
| EAN |
4025515080800 |
4047623408703 |
| UPC |
Not available |
804766529023 |
| Commodity Code |
85389091 |
85389091 |
| LKZ_FDB/ CatalogID |
ST9-E5 |
ST76 |
| Product Group |
4B12 |
4520 |
| Group Code |
R151 |
R135 |
| Country of origin |
Germany |
Germany |
| Compliance with the substance restrictions according to RoHS directive |
Since: 31.01.2012 |
Since: 15.09.2017 |
| Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
| WEEE (2012/19/EU) Take-Back Obligation |
No |
Yes |
| REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
| SCIP number |
|
|
|
Not available |
|
Version
|
Classification
|
| eClass |
12 |
27-24-26-04 |
| eClass |
14 |
27-24-26-04 |
| eClass |
6 |
27-24-26-04 |
| eClass |
7.1 |
27-24-26-04 |
| eClass |
8 |
27-24-26-04 |
| eClass |
9 |
27-24-26-04 |
| eClass |
9.1 |
27-24-26-04 |
| ETIM |
10 |
EC001599 |
| ETIM |
7 |
EC001599 |
| ETIM |
8 |
EC001599 |
| ETIM |
9 |
EC001599 |
| IDEA |
4 |
3566 |
| UNSPSC |
15 |
32-15-17-05 |
|
|
|
|