|
|
| Article Number (Market Facing Number) |
6ES7510-1DJ00-0AB0 |
6ES7510-1DK03-0AB0 |
| Product Description |
***Spare part*** SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, Central processing unit with Work memory 100 KB for program and 750 KB for data, 1st interface, PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required, BusAdapter required for Port 1 and 2
|
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
|
| Product family |
Not available |
CPU 1510SP-1 PN |
| Product Lifecycle (PLM) |
PM410:Product cancellation |
PM300:Active Product |
| PLM Effective Date |
Product is cancelled since: 03.02.2016 |
Not available |
| Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
|
| Successor |
6ES7510-1DK03-0AB0 |
Not available |
| Successor Description |
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2 |
Not available |
| Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
215 / 215 |
| List Price |
Show prices
|
Show prices
|
| Customer Price |
Show prices
|
Show prices
|
| Surcharge for Raw Materials |
None |
None |
| Metal Factor |
None |
None |
| Export Control Regulations |
ECCN : EAR99H / AL : N |
AL : N / ECCN : 9N9999 |
| Standard lead time ex-works |
1 Day/Days |
1 Day/Days |
| Net Weight (kg) |
0,404 Kg |
0,338 Kg |
| Packaging Dimension |
10,00 x 12,20 x 6,30 |
13,30 x 13,50 x 8,20 |
| Package size unit of measure |
CM |
CM |
| Quantity Unit |
1 Piece |
1 Piece |
| Packaging Quantity |
1 |
1 |
| EAN |
4047623402589 |
4047623412717 |
| UPC |
887621836252 |
195125392618 |
| Commodity Code |
85371091 |
85371091 |
| LKZ_FDB/ CatalogID |
ST9-E5 |
ST76 |
| Product Group |
9036 |
9034 |
| Group Code |
R132 |
R132 |
| Country of origin |
Germany |
Germany |
| Compliance with the substance restrictions according to RoHS directive |
Since: 21.07.2014 |
Since: 24.11.2022 |
| Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
| WEEE (2012/19/EU) Take-Back Obligation |
No |
Yes |
| REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
is(α,α-dimethylbenzyl) peroxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
| SCIP number |
|
|
|
Not available |
|
Version
|
Classification
|
| eClass |
12 |
27-24-26-07 |
| eClass |
14 |
27-24-26-07 |
| eClass |
6 |
27-24-26-07 |
| eClass |
7.1 |
27-24-26-07 |
| eClass |
8 |
27-24-26-07 |
| eClass |
9 |
27-24-26-07 |
| eClass |
9.1 |
27-24-26-07 |
| ETIM |
10 |
EC001603 |
| ETIM |
7 |
EC001603 |
| ETIM |
8 |
EC001603 |
| ETIM |
9 |
EC001603 |
| IDEA |
4 |
3565 |
| UNSPSC |
15 |
32-15-17-05 |
|
|
|
|