|
|
| Article Number (Market Facing Number) |
6ES7953-8LP20-0AA0 |
6ES7953-8LP31-0AA0 |
| Product Description |
***Spare part*** SIMATIC S7, Micro Memory Card P. S7-300/C7/ET 200, 3, 3V Nflash, 8 MByte
|
SIMATIC S7, Micro Memory Card for S7-300/C7/ET 200, 3, 3V Nflash, 8 MB
|
| Product family |
Not available |
Ordering Data Overview |
| Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PM400:Announcement of product phase-out |
| PLM Effective Date |
End of product lifecycle since: 01.10.2023 |
Product phase-out since: 01.10.2023 |
| Notes |
|
|
| Successor |
6ES7953-8LP31-0AA0 |
Not available |
| Successor Description |
SIMATIC S7, Micro Memory Card for S7-300/C7/ET 200, 3, 3V Nflash, 8 MB |
Not available |
| Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
2AP / 2AP |
| List Price |
Show prices
|
Show prices
|
| Customer Price |
Show prices
|
Show prices
|
| Surcharge for Raw Materials |
None |
None |
| Metal Factor |
None |
None |
| Export Control Regulations |
ECCN : N / AL : N |
AL : N / ECCN : N |
| Standard lead time ex-works |
1 Day/Days |
1 Day/Days |
| Net Weight (kg) |
0,031 Kg |
0,029 Kg |
| Packaging Dimension |
9,30 x 10,60 x 0,50 |
9,20 x 11,50 x 0,32 |
| Package size unit of measure |
CM |
CM |
| Quantity Unit |
0 Piece |
0 Piece |
| Packaging Quantity |
1 |
1 |
| EAN |
4025515075097 |
4047623402565 |
| UPC |
Not available |
887621445454 |
| Commodity Code |
85235110 |
85235110 |
| LKZ_FDB/ CatalogID |
ST9-E5 |
ST73 |
| Product Group |
4564 |
2291 |
| Group Code |
R132 |
R132 |
| Country of origin |
Germany |
Germany |
| Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Since: 31.10.2013 |
| Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
| WEEE (2012/19/EU) Take-Back Obligation |
No |
Yes |
| REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
| SCIP number |
|
|
|
Not available |
|
Version
|
Classification
|
| eClass |
12 |
27-24-22-12 |
| eClass |
14 |
27-24-22-12 |
| eClass |
6 |
27-24-22-12 |
| eClass |
7.1 |
27-24-22-12 |
| eClass |
8 |
27-24-22-12 |
| eClass |
9 |
27-24-22-12 |
| eClass |
9.1 |
27-24-22-12 |
| ETIM |
10 |
EC000192 |
| ETIM |
7 |
EC000192 |
| ETIM |
8 |
EC000192 |
| ETIM |
9 |
EC000192 |
| IDEA |
4 |
6458 |
| UNSPSC |
15 |
43-20-14-02 |
|
|
|
|