|
|
| Article Number (Market Facing Number) |
6SL3120-1TE21-8AA3 |
6SL3120-1TE21-8AA4 |
| Product Description |
***spare part*** SINAMICS S120 Single Motor Module input: 600 V DC output: 400 V 3 AC, 18 A type of construction: booksize internal air cooling optimized pulse patterns and support of the extended Safety Integrated functions incl. DRIVE-CLiQ cable
|
***spare part*** SINAMICS S120 Single Motor Module input: 600 V DC output: 400 V 3 AC, 18 A type of construction: booksize internal air cooling optimized pulse patterns and support of the extended Safety Integrated functions incl. DRIVE-CLiQ cable
|
| Product family |
Not available |
Not available |
| Product Lifecycle (PLM) |
PM490:Start of final year of support |
PM490:Start of final year of support |
| PLM Effective Date |
Product discontinued since: 18.01.2021 |
Product discontinued since: 18.01.2021 |
| Notes |
Product is no longer available
If you need assistance please contact our local Siemens office
|
Product is no longer available
Successor:Successor 6SL3120-1TE21-8AD0 C/D-types SIOS 109480497, adapt connector and cable
If you need assistance please contact our local Siemens office
|
| Region Specific PriceGroup / Headquarter Price Group |
S70 / 7A9 |
S70 / 7A9 |
| List Price |
Show prices
|
Show prices
|
| Customer Price |
Show prices
|
Show prices
|
| Surcharge for Raw Materials |
None |
None |
| Metal Factor |
None |
None |
| Export Control Regulations |
ECCN : 9N9999 / AL : N |
ECCN : 9N9999 / AL : N |
| Standard lead time ex-works |
1 Day/Days |
0 Day/Days |
| Net Weight (kg) |
5,060 Kg |
5,060 Kg |
| Package size unit of measure |
Not available |
Not available |
| Quantity Unit |
1 Piece |
1 Piece |
| Packaging Quantity |
1 |
1 |
| EAN |
4019169391474 |
Not available |
| UPC |
662643432824 |
887621204082 |
| Commodity Code |
85044086 |
85044086 |
| LKZ_FDB/ CatalogID |
D21MC |
D21MC |
| Product Group |
9485 |
9485 |
| Group Code |
R2SC |
R2SC |
| Country of origin |
Germany |
Germany |
| Compliance with the substance restrictions according to RoHS directive |
not available |
Since: 15.02.2013 |
| Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit. |
| WEEE (2012/19/EU) Take-Back Obligation |
No |
Yes |
| REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
| SCIP number |
|
|
|
Not available |
Not available |
|
|
|