18.10.2021 6:32:13 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FE1062-6WQ11-1BA0
No picture available
SIMOTICS M Built-in synchronous motor Individual component rotor, stator DC link 600 V, water cooling, IP00 PN = 14 kW, NN = 5800 rpm MN = 23 Nm, Nmax = 12000 rpm Temperature sensor KTY84 WATER-COOLED; Overhead encapsulation with standard protection 2x temp. sensor STANDARD COOLING JACKET; W/O ROTOR SLEEVE; FREE LEAD ENDS L=1.5M
Notes
Sucessor:1FE1???-?????-6???
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FE1062-6WQ11-1BA0
Product Description SIMOTICS M Built-in synchronous motor Individual component rotor, stator DC link 600 V, water cooling, IP00 PN = 14 kW, NN = 5800 rpm MN = 23 Nm, Nmax = 12000 rpm Temperature sensor KTY84 WATER-COOLED; Overhead encapsulation with standard protection 2x temp. sensor STANDARD COOLING JACKET; W/O ROTOR SLEEVE; FREE LEAD ENDS L=1.5M
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2021
Notes
Sucessor:1FE1???-?????-6???
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 7A6 / 7A6
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : 9I999IR
Standard lead time ex-works 80 Day/Days
Net Weight (kg) 8,700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID SD91.14
Product Group 9631
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.07.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|