SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK7060-5AF71-1KG0
Product
Image similar
****spare part**** SIMOTICS S synchronous servo motor 1FK7 Compact 6.0 Nm, 100K 3000 rpm, 1.48 kW naturally cooled IM B5 (IM V1, IM V3) power/signal connector plug rotatable by 270° BASIC ABSOLUTE ENCODER 32 P/REV (ENCODER A-32) WITH DRIVE-CLIQ INTERFACE; PERFORMANCE REDUCTION BY 10% DUE TO ABSOLUTE ENCODER; PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE DEGREE OF PROTECTION IP64
Notes
Sucessor:Successor product is 1FK7 Generation 2
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FK7060-5AF71-1KG0
Product Description ****spare part**** SIMOTICS S synchronous servo motor 1FK7 Compact 6.0 Nm, 100K 3000 rpm, 1.48 kW naturally cooled IM B5 (IM V1, IM V3) power/signal connector plug rotatable by 270° BASIC ABSOLUTE ENCODER 32 P/REV (ENCODER A-32) WITH DRIVE-CLIQ INTERFACE; PERFORMANCE REDUCTION BY 10% DUE TO ABSOLUTE ENCODER; PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE DEGREE OF PROTECTION IP64
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2019
Notes
Sucessor:Successor product is 1FK7 Generation 2
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7A6
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 100 Day/Days
Net Weight (kg) 7,003 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643202342
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 5684
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;