****spare part**** SIMOTICS SD only Ex version! low-voltage motor, squirrel-cage rotor, IP55 6-pole * size 315S, * temperature class 155(F) IE1 * gray cast iron housing 3 AC 50 Hz 400 VD/690 VY * 75 kW 3 AC 60 Hz 460 VD * 90 kW IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6
Notes
Product is no longer available
Sucessor:1LE1
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
1LG4310-6AA60 |
Product Description |
****spare part**** SIMOTICS SD only Ex version! low-voltage motor, squirrel-cage rotor, IP55 6-pole * size 315S, * temperature class 155(F) IE1 * gray cast iron housing 3 AC 50 Hz 400 VD/690 VY * 75 kW 3 AC 60 Hz 460 VD * 90 kW IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 31.12.2023 |
Notes |
Product is no longer available
Sucessor:1LE1
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
6ZL / 6ZL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
N-W----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
685,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015290 |
LKZ_FDB/ CatalogID |
D81.1-2/IEC |
Product Group |
2250 |
Group Code |
P113 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.07.2019 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|