****spare part**** SIMOTICS M compact asynchronous motor, core type 9 kW, 1500 rpm, 57.3 Nm VC: 10 kW, 1750 rpm, 54.6 Nm 23.5 A, VC: 23 A, 400 V 3AC 50 Hz with fan, without brake relative motor encoder 1 VSS 2048 P/U terminal box on top cable right PG cable entry type of construction IM B5 (IM V1, IM V3) vibration severity grade S shaft/flange accuracy R feather key and half-key balancing direction of air flow from DE to NDE IP55, fan IP54 standard paint finish (RAL 7016)
Notes
Sucessor:See SIOS ID: 109479619
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
1PH7107-2NF02-0CA3 |
Product Description |
****spare part**** SIMOTICS M compact asynchronous motor, core type 9 kW, 1500 rpm, 57.3 Nm VC: 10 kW, 1750 rpm, 54.6 Nm 23.5 A, VC: 23 A, 400 V 3AC 50 Hz with fan, without brake relative motor encoder 1 VSS 2048 P/U terminal box on top cable right PG cable entry type of construction IM B5 (IM V1, IM V3) vibration severity grade S shaft/flange accuracy R feather key and half-key balancing direction of air flow from DE to NDE IP55, fan IP54 standard paint finish (RAL 7016)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.2015 |
Notes |
Sucessor:See SIOS ID: 109479619
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S70 / 7A6 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
100 Day/Days |
Net Weight (kg) |
63,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621030599 |
Commodity Code |
85015230 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1PH7 |
Product Group |
9632 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11.12.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|