19.04.2024 11:41:35 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3AE1186-4AE40-0EN2
No picture available
Vacuum Circuit-Breaker, SION 3AE1, 12kV, 40kA, 2000A, pole-center distance 210mm, Vertical Distance between Terminals 310mm, secondary equipment: operating cycle counter 2 position switches for signal closing spring charged closing solenoid 1st shunt release voltage of closing solenoid DC 110V voltage of 1st release DC 110V without 2nd release for fixed mounting voltage of drive motor DC 110V mechanical interlocking auxiliary switch 12NO+12NC breaker tripping signal secondary connection 64pole plug connector rating plate and operating instructions in english system frequency 50Hz
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3AE1186-4AE40-0EN2
Product Description Vacuum Circuit-Breaker, SION 3AE1, 12kV, 40kA, 2000A, pole-center distance 210mm, Vertical Distance between Terminals 310mm, secondary equipment: operating cycle counter 2 position switches for signal closing spring charged closing solenoid 1st shunt release voltage of closing solenoid DC 110V voltage of 1st release DC 110V without 2nd release for fixed mounting voltage of drive motor DC 110V mechanical interlocking auxiliary switch 12NO+12NC breaker tripping signal secondary connection 64pole plug connector rating plate and operating instructions in english system frequency 50Hz
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2022
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 15U / ZZZ
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 55 Day/Days
Net Weight (kg) 160,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85352100
LKZ_FDB/ CatalogID HG11.02
Product Group 1200
Group Code U296
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;