19.04.2024 8:53:02 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3AH4305-4TK88-8KC2
Product
Vacuum Circuit-Breaker 36kV f.120.000 mech.operating cycles pole-centre distance 350mm 31.5kA 2000A operatg.mechanis.EK secondary equipment: operating cycle counter breaker tripping signal 2 position switches for signal: "closing spring charged" closing solenoid with varistor circuitry in the secundary circuit 2 shunt releases undervoltage release voltage of closing solenoid AC 230V voltage of 1st shunt release AC 230V voltage of 2nd shunt release AC 230V voltage of 3rd shunt release AC 230V voltage of operating mechanism AC 230V auxiliary switch 12NO+12NC secondary connection 64-pole plug connector rating plate and instructions in english, frequency of secondary voltage 50Hz
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3AH4305-4TK88-8KC2
Product Description Vacuum Circuit-Breaker 36kV f.120.000 mech.operating cycles pole-centre distance 350mm 31.5kA 2000A operatg.mechanis.EK secondary equipment: operating cycle counter breaker tripping signal 2 position switches for signal: "closing spring charged" closing solenoid with varistor circuitry in the secundary circuit 2 shunt releases undervoltage release voltage of closing solenoid AC 230V voltage of 1st shunt release AC 230V voltage of 2nd shunt release AC 230V voltage of 3rd shunt release AC 230V voltage of operating mechanism AC 230V auxiliary switch 12NO+12NC secondary connection 64-pole plug connector rating plate and instructions in english, frequency of secondary voltage 50Hz
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 196 / ZZZ
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-S-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 175,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85352100
LKZ_FDB/ CatalogID HG11.04
Product Group 3160
Group Code U296
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;