23.11.2024 11:22:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3NE3225
Product
Image similar
SITOR fuse link, with slotted blade contacts, NH1, In: 200 A, aR, Un AC: 1000 V, front indicator
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NE3225
Product Description SITOR fuse link, with slotted blade contacts, NH1, In: 200 A, aR, Un AC: 1000 V, front indicator
Product family LV HRC Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 15I / 1DM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LHP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,573 Kg
Packaging Dimension 178,00 x 200,00 x 85,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4011209004757
UPC 662643084719
Commodity Code 85361090
LKZ_FDB/ CatalogID LV10.1
Product Group 5540
Group Code P310
Country of origin Greece
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-20-05
eClass 14 27-14-20-05
eClass 6 27-14-20-05
eClass 7.1 27-14-20-05
eClass 8 27-14-20-05
eClass 9 27-14-20-05
eClass 9.1 27-14-20-05
ETIM 7 EC000055
ETIM 8 EC000055
ETIM 9 EC000055
IDEA 4 4982
UNSPSC 15 39-12-16-28
|
Buy product
Quantity 1 Piece
;