18.04.2024 10:31:16 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3NX3106
Product
ISO cover for LV HRC base Size 1
Notes
Sucessor:3NX3141 universal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NX3106
Product Description ISO cover for LV HRC base Size 1
Product family LV HRC Fuse Bases and Accessories
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 11.03.2024
Notes
Sucessor:3NX3141 universal
Price data
Region Specific PriceGroup / Headquarter Price Group 12J / 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,027 Kg
Packaging Dimension 260,00 x 120,00 x 8,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 2
Additional Product Information
EAN 4001869020907
UPC Not available
Commodity Code 85472000
LKZ_FDB/ CatalogID LV10.1
Product Group 5537
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-92
eClass 6 27-14-92-22
eClass 7.1 27-14-92-22
eClass 8 27-14-92-22
eClass 9 27-14-21-25
eClass 9.1 27-14-21-25
ETIM 7 EC001659
ETIM 8 EC001659
ETIM 9 EC001659
IDEA 4 4937
UNSPSC 15 39-12-16-17
|
Buy product
Quantity 1 Piece
;