25.04.2024 12:18:23 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RA9012-3RM01
Product
3RM1 starter package Includes 1 unit 3RM1207-3AA04 1 unit 3ZY1212-2EA00 1 unit 3ZY1212-2FA00 1 unit 3RM1920-1AA 1 unit 3RM1910-1AA 1 unit 3RM1910-6AA 1 unit 3RA2908-1A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA9012-3RM01
Product Description 3RM1 starter package Includes 1 unit 3RM1207-3AA04 1 unit 3ZY1212-2EA00 1 unit 3ZY1212-2FA00 1 unit 3RM1920-1AA 1 unit 3RM1910-1AA 1 unit 3RM1910-6AA 1 unit 3RA2908-1A
Product family SIRIUS 3RM1 motor starters
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41D / 41D
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,625 Kg
Packaging Dimension 200,00 x 195,00 x 154,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621074153
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3762
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-09-05
eClass 6 27-37-09-05
eClass 7.1 27-37-09-05
eClass 8 27-37-09-05
eClass 9 27-37-09-05
eClass 9.1 27-37-09-05
ETIM 7 EC001037
ETIM 8 EC001037
ETIM 9 EC001037
|
Buy product
Quantity 1 Piece
;