22.01.2020 8:13:11 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RN1013-2BW00
Product
!!! Phased-out product !!! The preferred successor is 3RN2013-2BW30 Thermistor motor protection Multifunctional evaluation unit Manual/Auto/Remote Short-circuit detection, 2 CO
Notes
Sucessor:The preferred successor is 3RN2013-2BW30
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RN1013-2BW00
Product Description !!! Phased-out product !!! The preferred successor is 3RN2013-2BW30 Thermistor motor protection Multifunctional evaluation unit Manual/Auto/Remote Short-circuit detection, 2 CO
Product family SIRIUS 3RN1 thermistor motor protection
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2017
Notes
Sucessor:The preferred successor is 3RN2013-2BW30
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 0,156 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 29,00 x 99,00 x 107,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209458376
UPC 754554665269
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5883
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.05.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dicyclohexyl phthalate (DCHP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 5.1 27-37-15-03
eClass 6 27-37-15-03
eClass 7.1 27-37-15-03
eClass 8 27-37-15-03
eClass 9 27-37-15-03
eClass 9.1 27-37-15-03
ETIM 4 EC002568
ETIM 5 EC002568
ETIM 6 EC002568
ETIM 7 EC002568
IDEA 4 5282
UNSPSC 14 39-12-22-29
UNSPSC 15 39-12-22-29
|