- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Services
- ... and everything else you need
- Ordering Data Overview
- Catalogs and Price Lists
| |
solid-state time-delayed front-side auxiliary switch Time range 0.5...10 s, 100 ... 127 V AC, 1 NO contact, 1 NC contact ON delay, for 3RT1
Notes
Article Number (Market Facing Number) |
3RT1926-2EC21 |
Product Description |
solid-state time-delayed front-side auxiliary switch Time range 0.5...10 s, 100 ... 127 V AC, 1 NO contact, 1 NC contact ON delay, for 3RT1
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 01.10.2024 |
Notes |
|
Successor |
3RP2525-1BW30 |
Successor Description |
Timing relay, electronic on-delay 2 change-over contacts, 7 time ranges 0.05 s...100 h 12-240 V AC/DC at 50/60 Hz AC with LED, screw terminal |
Region Specific PriceGroup / Headquarter Price Group |
41B / 41B |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LA------ |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
3 Day/Days |
Net Weight (kg) |
0,086 Kg |
Packaging Dimension |
45,00 x 105,00 x 50,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209308350 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5347 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
4ade3aa6-9643-4840-ab89-a227c56d0f33 |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-13-08 |
eClass |
14 |
27-37-13-08 |
eClass |
6 |
27-37-13-08 |
eClass |
7.1 |
27-37-13-08 |
eClass |
8 |
27-37-13-08 |
eClass |
9 |
27-37-13-08 |
eClass |
9.1 |
27-37-13-08 |
ETIM |
7 |
EC002060 |
ETIM |
8 |
EC002060 |
ETIM |
9 |
EC002060 |
IDEA |
4 |
5363 |
UNSPSC |
15 |
39-12-23-29 |
|
|
|
|